Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Dec 12, 2023

NeoRay

Index

  • Extruded aluminum channel in 2', 4', 6' 8', 12' & continuous lengths
  • Patented WaveStream™ Technology with AccuAim™ optics
  • 1 and 2 ft panels provide optical control with optimal illumination
  • Standard or custom panel spacing to exactly match lumen requirements
  • Three optical panel angles configured at the factory
  • Available in three CCT options: 3000K, 3500K and 4000K
  • 120-277 voltage electronic driver certified to UL and CUL
  • Standard 0-10V continuous dimming driver
  • L85 at 60,000 hours with 5 year warranty
Index

Index

Overview

The INDEX by Neo-Ray brings the power of Wavestream™ to limitless applications with a suspended direct indirect LED luminaire marking the beginning of a new era now unconfined by linear fluorescent lamps. By utilizing standard or custom spacing, the precision optical panels can be placed exactly where they are most effective, dramatically reducing power consumption while simultaneously improving the overall quality of the space. The Neo-Ray Index is shipped with standard 0-10V dimming drivers, but is specifiable with integral FifthLight DALI, integral emergency battery packs, and daylight/occupancy sensors. Available in 2’,4’,6’,8’, 12’ individual lengths and continuous runs, the Index can be suspended throughout a corridor, conference room or entire open office.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?