Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

MWS

DS Drop SO Cord

  • UL Listed under Standard 183 for make or break under load
  • Meets requirements of Article 604 of the National Electrical Code
  • Galvanized steel exterior with integral keying for voltage
  • 16AWG SO cord rated at 13 amps
  • Pre-stripped leads for easy termination at fixture
  • Valox 365 constructed contact housings
  • Contact housings approved for environmental air plenums
  • Uses unique double-blade contact that locks contact housings in place
  • Rated for single fixture feed only
DS Drop SO Cord

DS Drop SO Cord

Overview

Used to feed Industrial HID and fluorescent lighting fixtures in open ceiling construction from a Circuit T (CT) or Splitter(SP). Fixtures wired with MWS Drop SO Cords can be disconnected under load for repair or relocation without interrupting power down line.

Resources

Stock Catalog Number (1)

Looking to customize your product?

Want to purchase this product?

Interested in email updates?

Need more information?