Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

MWS

DC-5LT

  • Simplified wiring for both power and DALI control
  • UL-Listed under Standard 183 for make or break under load
  • Allows downstream power and control feed to other units
  • Cable end supplied with 1/2" connector and lock nut
  • 6" pre-stripped leads for power and control
DC-5LT

DC-5LT

Overview

MWS, Modular Wiring Systems, provides low cost installation of circuit wiring for lighting and power. Using modular components that plug together, MWS can be installed in a fraction of the time of hardwiring. Plus, MWS offers the advantage of relocating fixtures and outlets for future renovations.The MWS Drop Cable with DALI Control (DC-5LT) feeds power and control to wall or ceiling fixtures from a compatible Circuit T (CT) or Splitter (SP). See the CT or SP specification sheets for compatibility details.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?