- UL Listed under Standard 183 for make or break under load
Specifications
Product Description
Brand Name | MWS |
Family | ST Starter Fitting Starter Cable |
Description | 277V,Starter Cable,10, 3 Conductors Plus Ground,9' cable length |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083191178 |
Amperage Rating | 20A |
Mounting | N/A |
Voltage Rating | 277V |
Wattage | 5540W |
Product Weight | 0.91 |
Case Quantity | 6 |
Pallet Quantity | 192 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |