- UL Listed under Standard 183 for make or break under load
Specifications
Product Description
Brand Name | MWS |
Family | EC Extender Cable |
Description | 480VExtender Cable Component10, 2 Conductors Plus Ground ,31' cable |
Product Details
Lamp Type | N/A |
UPC | 080083191277 |
Amperage Rating | 20A |
Mounting | N/A |
Voltage Rating | 480V |
Wattage | 9600W |
Product Weight | 6.45 |
Case Quantity | 4 |
Pallet Quantity | 72 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |