Catalog Number:
4wpld3130r9
Metalux
  • 2' and 4'
  • 0-10V dimming UNV and phase cut dimming 120V control options
  • Optional 93CRI LED for accurate color rendering
  • 80 CRI in 3500K and 4000K, 90 CRI in 3000K and 4000K
  • Suitable for ceiling, wall, or suspension mounting
  • cULus 1598 listed for damp locations
  • ENERGY STAR® Certified (120V) and DLC Listed (UNV)
  • Smooth white lens provides soft, uniform, glare-free light output
  • Five year comprehensive fixture warranty

Resources

Metalux WPLD Sizzle Sheet
May 20, 2020
165 KB

Specifications

Product Description

Brand Name Metalux
Family WPLD
Description 4 ft., Linear LED Wrap, 90CRI 3000 lumen, 3000K, Phase Cut Dimming

Product Details

UPC 080083750634
Amperage Rating 0.31
Color Temperature Max 3000K
Dimensional Data 4'
Lamp Type LED
Mounting Surface Mount
Voltage Rating 120V
Wattage 37 W
Product Weight 4.61
Case Quantity 2
Pallet Quantity 84
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?