Catalog Number:
2wpld2035c
Metalux
  • Color Temperature: 4000K
  • Triac Dimming to 10%
  • Optional 95 CRI LED’s for accurate color rendering
  • Suitable for ceiling, wall, or suspension mounting
  • cULus 1598 listed for damp locations
  • ENERGY STAR® Certified
  • Complies with IESNA LM-79 test standards
  • Smooth white lens provides soft, uniform, glare-free light output
  • Five year comprehensive fixture warranty

Resources

Specifications

Product Description

Brand Name Metalux
Family WPLD
Description 2' Linear LED Wrap Light, 2000 lumen, 4000K, 0-10VDC Dimming

Product Details

UPC 080083750610
Amperage Rating 0.18A/0.08A
Color Temperature Max 3500K
Dimensional Data 2'
Lamp Type LED
Mounting Strip
Voltage Rating 120-277V
Wattage 22W
Product Weight 3.0
Case Quantity 2
Pallet Quantity 120
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?