Catalog Number:
wn-217a-unv-eb81-u
Metalux
  • 100% clear acrylic prismatic lens provide excellent illumination
  • Lift-and-shift lens offers easy re-lamping
  • Ends formed with housing for strength and row alignment
  • Commercial or residential electronic ballast
  • Rotorlock lampholders enable easy lamp engagement
  • Embossed steel end plates with 7/8" knockout
  • Ideal for commercial and residential applications

Resources

Specifications

Product Description

Brand Name Metalux
Family WN Series
Description 2 Lamp, 2' Wraparound, CEE Listed Electronic Ballast, T8

Product Details

UPC 080083518852
Amperage Rating 0.13 at (277V)
Dimensional Data 2'
Lamp Type T8 (Not Included)
Mounting Surface Mount
Voltage Rating 120 V / 277 V
Wattage 17W
Product Weight 4.154
Case Quantity 1
Pallet Quantity 180
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?