Catalog Number:
vt4-454t5-m-dr-unv-eht1-wl-u
Metalux
  • Enclosed Vaportite® high bay for food processing and demanding areas
  • Polyester fiberglass housing UL94 and UL746 5VA flammability rated
  • Rotolock lampholders and CBM/ETL Class P certified to 70°C
  • High-impact, clear acrylic or optional 100% polycarbonate lens
  • IP65 and IP67 certified; NSF listed and NEMA 4X rated
  • Internal specular aluminum reflector
  • Electrical components and fixtures are UL/cUL listed for wet location
  • Two stainless mounting bails or optional Y-hook cable mount
  • Water-tight hubs for 1/2" conduit entry provided at end of housing

Resources

Specifications

Product Description

Brand Name Metalux
Family VT4 Series
Description (4) 54 T5HO Program Start Ballast, 120-277V, High Ambient, Specular Reflector,.Wet Location

Product Details

UPC 080083521425
Amperage Rating 0.78 (at 277V)
Lamp Type T5 (Not Included)
Mounting Surface Mount
Voltage Rating 120-277V
Wattage 216W
Product Weight 23.4
Case Quantity 1
Pallet Quantity 21
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?