Catalog Number:
vt3-254t5dr-unv-eht1-wl-gt4-u
Metalux
  • Maximum operation in commercial and industrial environments
  • Polyester and self-extinguishing (ASTM-D635-74) plastic
  • Ballasts are CBM/ETL Class P certified suitable to 70°F
  • New contemporary-styled, clear acrylic, impact-resistant lens
  • Rotolock electrical components and fixture UL/cUL listed
  • IP65 certified and NSF listed, IP67 (4' only) with eight latches
  • Optional chain mount hanging set or snap-on brackets
  • Surface-mount fixture using two galvanized brackets
  • Internal fasteners and tethers provide maximum protection and rigidity

Resources

Specifications

Product Description

Brand Name Metalux
Family VT3 Series
Description (2) 54W T5 Program Start Ballast, 120-277V, High Ambient, Wet Location, Gear Tray Provided With Holes For M4 Reflector Accessory

Product Details

UPC 623961996702
Amperage Rating 0.39 (at 277V)
Dimensional Data 4'
Lamp Type T5 (Not Included)
Mounting Surface/Chain Mount
Voltage Rating 120-277V
Wattage 108W
Product Weight 6.567
Case Quantity 1
Pallet Quantity 48
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?