- Maximum operation in commercial and industrial environments
- Polyester and self-extinguishing (ASTM-D635-74) plastic
- Ballasts are CBM/ETL Class P certified suitable to 70°F
- New contemporary-styled, clear acrylic, impact-resistant lens
- Rotolock electrical components and fixture UL/cUL listed
- IP65 certified and NSF listed, IP67 (4' only) with eight latches
- Optional chain mount hanging set or snap-on brackets
- Surface-mount fixture using two galvanized brackets
- Internal fasteners and tethers provide maximum protection and rigidity
Metalux
VT3-232DR-UNV-EB81-WL-U
Specifications
Product Description
Brand Name | Metalux |
Family | VT3 Series |
Description | (2) 32 T8 Program Start Ballast, 120-277V, High Ambient, Wet Location |
Product Details
Lamp Type | T8 |
UPC | 623961476334 |
Amperage Rating | 0.231 (at 277V) |
Mounting | Surface Mount |
Voltage Rating | 120-277V |
Wattage | 61W |
Product Weight | 10.0 |
Case Quantity | 1 |
Pallet Quantity | 35 |
Country of Origin | MX |
ARRA | Yes |
Dimensional Data | 4' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |