- Equipped with energy saving ballasts
- Reinforced fiberglass housing
- High Impact acrylic / DR diffuser material
- Continuous polyurethane gasketing formed into housing
- Watertite hubs standard at each end accepts 1/2" conduit
- Optional top only hub entry or combination top and side entry
- Die formed galvanized steel mounting brackets
- Baked white enamel finish on internal channel/high reflectance
- No holes required for surface/chain mounting
Metalux
VT2-CHAIN/SET-U
Specifications
Product Description
Brand Name | Metalux |
Family | VT2 Series |
Description | Vapor-tite Chain mounting kit |
Product Details
Lamp Type | N/A |
UPC | 080083565740 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 0.545 |
Case Quantity | 25 |
Pallet Quantity | 2100 |
Country of Origin | US |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |