Catalog Number:
vt-latch
Metalux
  • Equipped with energy saving ballasts
  • Reinforced fiberglass housing
  • High Impact acrylic / DR diffuser material
  • Continuous polyurethane gasketing formed into housing
  • Watertite hubs standard at each end accepts 1/2" conduit
  • Optional top only hub entry or combination top and side entry
  • Die formed galvanized steel mounting brackets
  • Baked white enamel finish on internal channel/high reflectance
  • No holes required for surface/chain mounting

Resources

Specifications

Product Description

Brand Name Metalux
Family VT2 Series
Description Vapor-tite latches

Product Details

UPC 662400106685
Mounting Accessory
Product Weight 0.021
Case Quantity 200
Pallet Quantity 36000
Country of Origin US
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ Yes
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?