Metalux

Universal Surface Mount Kits

  • Available in 1' x 2' , 1' x 4', 2' x 2' and 2' x 4' version
  • Two versions to accommodate different fixture depths
  • Compatiable with troffers from Metalux, Fail-Safe, Corelite & Neo-ray
  • Three piece construction provides ease of installation
  • Snap-on end caps with option to seucre with screw tap
  • Multiple knockouts offer flexible location for power feed
  • Pendant mounting locations embedeed in housing
  • UL and Damp Location listed

Want to purchase this product?

Need more information?