Catalog Number:
uhb-smb12
Metalux
  • Compact, 12” and 16” round die cast aluminum housing

Resources

Specifications

Product Description

Brand Name Metalux
Family UHB LED High Bay
Description Metalux LED Round High Bay Accessory, Surface Mount Bracket for 12" dia

Product Details

UPC 080083886067
Lamp Type LED
Product Weight 0.48
Case Quantity 10
Pallet Quantity 40
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?