Catalog Number:
uhb-alr14
Metalux
  • Compact, 12” and 16” round die cast aluminum housing
  • White polyester powder coat finish
  • Lumen packages up from 12,000 up to 30,000
  • Mono point installation – hook included
  • Medium distribution standard
  • 4000k and 5000k CCT with a minimum CRI of 80
  • IP65 rated
  • 0-10V dimming standard

Resources

Specifications

Product Description

Brand Name Metalux
Family UHB LED High Bay
Description Metalux LED Round High Bay Accessory, Aluminum Reflector for 14" dia

Product Details

UPC 080083904846
Lamp Type Accessory
Mounting Accessory
Product Weight 1.1
Case Quantity 5
Pallet Quantity 80
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?