Brand Name | Metalux |
Family | UHB LED High Bay |
Description | Metalux LED Round High Bay, 4000K, 120/277V, White, 30000 lumens, 0-10V Dimming, 6ft Cords, Hook and 1/2" threaded hub mounting |
UPC | 080083885985 |
Color Temperature Max | 4000K |
Lamp Type | LED |
Mounting | Surface Mount |
Voltage Rating | 120-277V |
Wattage | 137W |
Product Weight | 11.7 |
Case Quantity | 1 |
Pallet Quantity | 20 |
Country of Origin | CN |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |