Catalog Number:
uhb-24-unv-l850-cd-u
Metalux
  • Compact, 12” and 16” round die cast aluminum housing

Resources

Specifications

Product Description

Brand Name Metalux
Family UHB LED High Bay
Description Metalux LED Round High Bay, 5000K, 120/277V, White, 24000 lumens, 0-10V Dimming, 6ft Cords, Hook and 1/2" threaded hub mounting

Product Details

UPC 080083885961
Amperage Rating 1.61A at 120V
Color Temperature Max 5000K
Lamp Type LED
Mounting Suspension Mount
Voltage Rating 120-277V
Wattage 194 W
Product Weight 11.7
Case Quantity 1
Pallet Quantity 20
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada Yes

Want to purchase this product?

Need more information?