Brand Name | Metalux |
Family | UC SERIES |
Description | 33" 2 lamp T5 1/8 & 1/13 watt 120V electronic ballast lamps included |
UPC | 080083594856 |
Amperage Rating | 0.108 at (120V) |
Color Temperature Max | 3000K |
Dimensional Data | 33" |
Lamp Type | T5 |
Mounting | Under Cabinet |
Voltage Rating | 120V |
Wattage | 21W |
Product Weight | 4.649 |
Case Quantity | 6 |
Pallet Quantity | 216 |
Country of Origin | CN |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |