Brand Name | Metalux |
Family | UC SERIES |
Description | 24" 1 lamp T8 17 watt 120V electronic ballast lamp included |
UPC | 080083594849 |
Amperage Rating | 0.142 at (120V) |
Color Temperature Max | 3000K |
Dimensional Data | 24" |
Lamp Type | T8 |
Mounting | Under Cabinet |
Voltage Rating | 120V |
Wattage | 17W |
Product Weight | 2.973 |
Case Quantity | 6 |
Pallet Quantity | 168 |
Country of Origin | CN |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |