Brand Name | Metalux |
Family | UC SERIES |
Description | 18" 1 lamp T8 15 watt 120V electronic ballast lamp included |
UPC | 080083594818 |
Amperage Rating | 0.125 at (120V) |
Color Temperature Max | 3000K |
Dimensional Data | 18" |
Lamp Type | T8 |
Mounting | Under Cabinet |
Voltage Rating | 120V |
Wattage | 15W |
Product Weight | 1.693 |
Case Quantity | 6 |
Pallet Quantity | 252 |
Country of Origin | CN |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |