Metalux

SWLED Series

  • Lumen packages up to 2000 lumens per foot for high mounting locations
  • Excellent performance with lm/W, ranging up to 150 lm/W with LC lens
  • 4ft. and 2ft. product configurations for mounting versatility
  • Multiple sensor options for connected or control at multiple heights
  • Standard 0-10V driver with optional DALI, 1% and step dimming options
  • Available with 80 Cri and three CCT: 3500K, 4000K, 5000K
  • Ideal for surface, suspended and wall applications
  • Polymer end caps and thick acrylic lens withstands rugged environments

Want to purchase this product?

Need more information?