Catalog Number:
bkyt18-063-120k
Metalux
  • Single point-mount options
  • Chain sets
  • "Y" toggle options
  • Loop hangers and single toggles

Resources

Specifications

Product Description

Brand Name Metalux
Family F-Bay Mounting Accessories
Description Aircraft Cable Y-toggle 120" with Kwik Wire clamp
Note The image is a representation of the family (not specific to this catalog number)

Product Details

UPC 78205167359
Mounting Accessory
Product Weight 0.153
Case Quantity 10
Pallet Quantity 2890
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA No
Cranbury, NJ Yes
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada Yes

Want to purchase this product?

Need more information?