Catalog Number:
ssled-ld5-24-w-unv-l840-cd2-mp-shk-u
Metalux
  • Compact, lightweight design for ease of installation
  • Available in 7 lumen packages up to 36,000 lumens
  • High-Performance efficacy up to 152 lm/W
  • Occupancy and daylight sensor for added savings
  • Lumen Maintenance – L88 at 60,000 hours
  • Industry leading optics in narrow, medium, and wide distribution
  • 0-10V Dimming driver standard

Resources

Specifications

Product Description

Brand Name Metalux
Family Steeler LED High Bay
Description SSLED WD DISTR 24K LMS UNV 4000K 0-10V, Mod Plug, Safety Hook

Product Details

UPC 080083859474
Amperage Rating 0.809 at 277V
Color Temperature Max 4000K
Lamp Type LED
Mounting Suspended
Voltage Rating 120/277V
Wattage 191W
Product Weight 17.46
Case Quantity 1
Pallet Quantity 8
Country of Origin MX
ARRA Yes

Stocking Details

Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?