Catalog Number:
ssf-asy-4-b
Metalux
  • Flip-up socket feature for faster installation out of the box
  • Die-formed cold-rolled steel channel construction with numerous KOs
  • Pressure lock lampholders (RS), spring loaded lampholders (SL)
  • Easy wireway access/wireway cover removed without tools
  • Pre-painted material standard; PAF optional
  • Tandem 8' lengths
  • Optional reflectors in silver-lined reflector finish
  • Storage or utility area, cove or display case application
  • Lamp not included

Resources

Specifications

Product Description

Brand Name Metalux
Family SSF Series
Description Asymmetric Reflector for SSF Strips (4')

Product Details

UPC 080083519187
Dimensional Data 4'
Mounting Accessory
Voltage Rating Accessory
Product Weight 1.55
Case Quantity 1
Pallet Quantity 48
Country of Origin US
ARRA Yes

Stocking Details

Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?