Catalog Number:
ssf-232-unv-os-qhe2x32t8unvisnsc-u
Metalux
  • Flip-up socket feature for faster installation out of the box
  • Die-formed cold-rolled steel channel construction with numerous KOs
  • Pressure lock lampholders (RS), spring loaded lampholders (SL)
  • Easy wireway access/wireway cover removed without tools
  • Pre-painted material standard; PAF optional
  • Tandem 8' lengths
  • Optional reflectors in silver-lined reflector finish
  • Storage or utility area, cove or display case application
  • Lamp not included

Resources

Specifications

Product Description

Brand Name Metalux
Family SSF Series
Description 2 Lamp, 4' Standard Strip, 120-277V CEE Listed Osram Ballast, T8, Flip-up Sockets

Product Details

UPC 080083519576
Amperage Rating 0.23 (at 277V)
Dimensional Data 4'
Lamp Type Fluorescent
Mounting Recessed
Voltage Rating 120/277V
Wattage 64W
Product Weight 5.7
Case Quantity 1
Pallet Quantity 90
Country of Origin MX
ARRA Yes

Stocking Details

Mississauga, ON, Canada No
Calgary, AB, Canada Yes

Want to purchase this product?

Need more information?