Catalog Number:
8tssf-232-unv-os-qhe4x32t8unvisnsc-u
Metalux
  • Flip-up socket feature for faster installation out of the box
  • Die-formed cold-rolled steel channel construction with numerous KOs
  • Pressure lock lampholders (RS), spring loaded lampholders (SL)
  • Easy wireway access/wireway cover removed without tools
  • Pre-painted material standard; PAF optional
  • Tandem 8' lengths
  • Optional reflectors in silver-lined reflector finish
  • Storage or utility area, cove or display case application
  • Lamp not included

Resources

Specifications

Product Description

Brand Name Metalux
Family SSF Series
Description 4 Lamp, Tandem 8' Standard Strip, 120-277V CEE Listed Osram Ballast, T8, Flip-up Sockets

Product Details

UPC 080083519651
Amperage Rating 0.116 at (277V)
Dimensional Data 8'
Lamp Type T8 (Not Included)
Mounting Strip
Voltage Rating 120/277V
Wattage 32W
Product Weight 10.0
Case Quantity 1
Pallet Quantity 72
Country of Origin MX
ARRA Yes

Stocking Details

Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?