Brand Name | Metalux |
Family | SNLED Series |
Description | 8' Linear LED Striplight, 9600 lumens, 3500K, 0 - 10V dimmable driver |
UPC | 080083852741 |
Amperage Rating | 0.250 (at 277V) |
Color Temperature Max | 3500K |
Dimensional Data | 8' |
Lamp Type | LED |
Mounting | Strip |
Voltage Rating | 120-277V |
Wattage | 69W |
Product Weight | 12.3 |
Case Quantity | 1 |
Pallet Quantity | 126 |
Country of Origin | MX |
ARRA | Yes |
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |