Brand Name | Metalux |
Family | SNLED Series |
Description | 8 ft, Linear LED Striplight, 5400 lumens, Full Frost Lens, 4000K, 0 - 10V dimmable driver |
UPC | 080083151578 |
Amperage Rating | .37/.16 |
Color Temperature Max | 4000K |
Dimensional Data | 4' |
Lamp Type | LED |
Mounting | Surface/Pendant |
Voltage Rating | 120-277V |
Wattage | 42W |
Product Weight | 13.06 |
Case Quantity | 1 |
Pallet Quantity | 63 |
Country of Origin | MX |
ARRA | Yes |
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | No |