Brand Name | Metalux |
Family | SNLED Series |
Description | 4' Linear LED Striplight, 4800 lumens, 4000K, 0 - 10V dimmable driver |
UPC | 080083800698 |
Amperage Rating | 0.125 (at 277V) |
Color Temperature Max | 4000K |
Dimensional Data | 4' |
Lamp Type | LED |
Mounting | Strip |
Voltage Rating | 120-277V |
Wattage | 35W |
Product Weight | 6.45 |
Case Quantity | 1 |
Pallet Quantity | 180 |
Country of Origin | MX |
ARRA | Yes |
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |