Catalog Number:
4snled-ld5-26sl-lc-unv-l835-cd1-u
Metalux
  • Standard (SL) and High lumen/High Efficacy (HL) packages
  • High efficiencies - up to 153 LPW
  • Three different lens types for optical control
  • Two different reflectors for precise distribution control
  • Available CCT: 3000K, 3500K, 4000K and 5000K
  • Typical CRI over 80
  • Class 2 driver with standard 0-10V dimming is NEMA 410 compliant
  • UL listed up to 40 C ambient temperatures
  • Step-dim, Fifth LightTM (DALI) and motion sensing options

Resources

Specifications

Product Description

Brand Name Metalux
Family SNLED Series
Description 4' Linear LED Striplight, 3500K Color Temp, 2600 lumens, 0 - 10V dimmable driver

Product Details

UPC 080083848997
Amperage Rating 0.070 (at 277V)
Color Temperature Max 3500K
Dimensional Data 4'
Lamp Type LED
Mounting Strip
Voltage Rating 120-277V
Wattage 18W
Product Weight 4.984
Case Quantity 1
Pallet Quantity 81
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?