Catalog Number:
4snled-ld4-32sl-unv-l840-cd1-u
Metalux
  • 8', 4' and 2' Base, Lensed and Reflector configurations
  • Standard (SL) and High lumen (HL) packages
  • Three different lens types
  • Available CCT: 3000K, 3500K, 4000K and 5000K
  • High efficiencies to 131 LPW
  • Typical 8 plus CRI
  • Class 2, 24V DC constant driver with standard 0-10V dimming
  • Step-dim, Fifth LightTM (DALI) options available
  • UL listed up to 40 C ambient tempertures
  • Ideal for surface and suspended applications

Resources

Specifications

Product Description

Brand Name Metalux
Family SNLED Series
Description 4' Linear LED Striplight, 4000K Color Temp, 3200 lumens, 0 - 10V dimmable driver

Product Details

UPC 080083729982
Color Temperature Max 4000K
Dimensional Data 4'
Lamp Type LED
Mounting Strip
Voltage Rating 120/277V 50/60 Hz Electronic
Wattage 25W
Product Weight 6.45
Case Quantity 1
Pallet Quantity 182
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?