Catalog Number:
snf-120-lts-120v-u
Metalux
  • ENERGY STAR® qualified. Learn more at energystar.gov
  • Flip-up socket feature for faster installation
  • Commercial or residential ballast types available
  • Heavy-duty, die-formed, cold-rolled steel channel includes knockouts
  • Tong hanger groove offered for easy mounting
  • Pre-painted material standard; PAF optional
  • Tandem 8' lengths
  • Optional reflectors in specular or white finishes
  • Storage and utility, display case, cove, task and general applications
  • Lamps are not included

Resources

Specifications

Product Description

Brand Name Metalux
Family SNF Series
Description 1 Lamp, 2' Narrow Strip, Magnetic Ballast, T12, Flip-up Sockets

Product Details

UPC 080083519835
Amperage Rating 0.125 (at 120V)
Dimensional Data 2'
Lamp Type T12
Mounting Ceiling Mount
Voltage Rating 120V
Wattage 20W
Product Weight 3.274
Case Quantity 1
Pallet Quantity 168
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?