Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

8SLSTP8040DD-UNV

  • Lumen packages for the most common striplight applications
  • 8ft. 4ft. and 2ft. Lengths with single lens (no tandem)
  • Excellent performance - up to 125 LPW in multiple DLC categories
  • Frost white polycarbonate lens, linear prisms for even illumination
  • Typical 80 CRI
  • Two different driver options: UNV, 0 to 10V or 120V, Phase Cut dimming
  • CCT: 3500K and 4000K CCT
  • UNV (DLC listed), 120V (Energy Star listed)
8SLSTP8040DD-UNV

8SLSTP8040DD-UNV

Resources

Specifications

Product Description

Brand Name Metalux
Family SLSTP Slim Profile, Selectable Strip
Description 8' Linear LED Striplight, 8000 lumen, 4000K, UNV, 0 to 10V dimmable

Product Details

Lamp Type LED
UPC 080083814787
Amperage Rating 0.59 at 120V
Color Temperature Max 4000K
Mounting Surface Mount
Voltage Rating 120/277V
Wattage 79 W
Product Weight 10.1
Case Quantity 2
Pallet Quantity 110
Country of Origin CN
ARRA No
Dimensional Data 8'

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?