Catalog Number:
8slstp11035dd-unv
Metalux
  • Lumen packages for the most common striplight applications

Resources

Specifications

Product Description

Brand Name Metalux
Family SLSTP Series
Description Lensed LED Strip Light, 83W, 120-277V, 80 CRI, 3500K, 10322 Lumens Post Painted with High Reflective Paint

Product Details

UPC 080083807703
Amperage Rating 0.7A/0.3A
Color Temperature Max 3500K
Dimensional Data 8'
Lamp Type LED
Mounting Wall/Eave/Surface/Suspension
Voltage Rating 120-277V
Wattage 83W
Product Weight 9.5
Case Quantity 2
Pallet Quantity 80
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?