Catalog Number:
4slstp5540dd-unv
Metalux
  • Lumen packages for the most common striplight applications
  • 8ft. 4ft. and 2ft. Lengths with single lens (no tandem)
  • Excellent performance - up to 125 LPW in multiple DLC categories
  • Frost white polycarbonate lens, linear prisms for even illumination
  • Typical 80 CRI
  • Two different driver options: UNV, 0 to 10V or 120V, Phase Cut dimming
  • CCT: 3500K and 4000K CCT
  • UNV (DLC listed), 120V (Energy Star listed)

Resources

Specifications

Product Description

Brand Name Metalux
Family SLSTP Series
Description 4' Linear LED Striplight, 5000 lumen, 4000K, UNV, 0 to 10V dimmable

Product Details

UPC 080083807789
Amperage Rating .18 (at 277V)
Color Temperature Max 4000K
Dimensional Data 4'
Lamp Type LED
Mounting Strip
Voltage Rating 120/277V
Wattage 49 W
Product Weight 4.76
Case Quantity 2
Pallet Quantity 120
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?