Catalog Number:
4slstp2040dd-120v
Metalux
  • Targeted lumen packages for the most common striplight applications
  • 4ft. and 2ft. product configurations
  • Excellent performance with lm/W, ranging up to 102 lm/W
  • Models include frost, white linear prism lens for even illumination
  • Typical 80 CRI
  • Two different driver options: UNV, 0 to 10V or 120V, Triac
  • Standardized CCT: 4000K
  • DLC qualified for UNV and ENERGY STAR certified for 120V models

Resources

Specifications

Product Description

Brand Name Metalux
Family SLSTP Series
Description 4' Linear LED Striplight, 2000 lumen, 4000K, 120V Triac dimmable

Product Details

UPC 080083705795
Amperage Rating 0.19A
Color Temperature Max 4000K
Dimensional Data 4'
Lamp Type LED
Mounting Surface/Pendant/Wall Mount
Voltage Rating 120V
Wattage 23W
Product Weight 4.76
Case Quantity 2
Pallet Quantity 80
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?