Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

2SLSTP2040DD-120V

  • Targeted lumen packages for the most common striplight applications
  • 4ft. and 2ft. product configurations
  • Excellent performance with lm/W, ranging up to 102 lm/W
  • Models include frost, white linear prism lens for even illumination
  • Typical 80 CRI
  • Two different driver options: UNV, 0 to 10V or 120V, Triac
  • Standardized CCT: 4000K
  • DLC qualified for UNV and ENERGY STAR certified for 120V models
2SLSTP2040DD-120V

2SLSTP2040DD-120V

Resources

Specifications

Product Description

Brand Name Metalux
Family SLSTP Slim Profile, Selectable Strip
Description 2' Linear LED Striplight, 2000 lumen, 4000K, 120V Triac Dimmable

Product Details

Lamp Type LED
UPC 080083705788
Amperage Rating 0.19A
Color Temperature Max 4000K
Mounting Surface/Pendant/Wall Mount
Range of Motion N/A
Voltage Rating 120V
Wattage 23W
Product Weight 2.62
Case Quantity 2
Pallet Quantity 160
Country of Origin CN
ARRA Yes
Dimensional Data 2'

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?