Metalux

SkyRidge Single

  • Wavestream optics for superior performance and architectural appeal
  • 2' and 4' lenghts available with up to 6500 lumens per 4 foot versions
  • Narrow 6" wide housing installs in continuous rows or individual unit
  • Designed to install in standard grid as well as drywall surfaces
  • UNV 0-10V 1% dimming standard driver with multiple control options
  • Up to 151 lumens per watt delivering up to 60% energy savings
  • CCT available in 3500K, 4000K and 5000K at 80 CRI
  • Earthquake clips included with each fixture

Want to purchase this product?

Need more information?