Catalog Number:
stk-4-pl-10pk
Metalux
  • Available in 1' x 2', 1' x 4', 2' x 2' and 2' x 4' recessed versions
  • Leverages our patented WaveStream Technology with AccuAim™ optics
  • Advanced optical control with optimal illumination
  • High performance efficacy up to 146 lumens per watt
  • Over 60% energy savings when compared to a fluorescent troffers
  • Four CCT options: 3000K, 3500K, 4000K and 5000 at 85 CRI
  • Optional integrated sensor provides occupancy sensor and photocell
  • Standard 0-10V continuous dimming driver
  • L92 at100,000 hours with 5 yr. warranty

Resources

Specifications

Product Description

Brand Name Metalux
Family SkyRidge LED Series
Description 4' SkyTrim, Pearl, 10 Pack

Product Details

UPC 080083715169
Dimensional Data 4'
Mounting Recessed
Product Weight 1.81
Case Quantity 1
Pallet Quantity 168
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?