Catalog Number:
22sr-ld2-29-s-unv-l835-cd1-u
Metalux
  • Available in 1' x 2', 1' x 4', 2' x 2' and 2' x 4' recessed versions

Resources

Specifications

Product Description

Brand Name Metalux
Family SkyRidge LED Series
Description LED, 2'x2' SkyRidge, WaveStream, 2900 Lumens, 85 CRI, 3500K, UNV 0-10V Dimming Driver, Straight

Product Details

UPC 080083752560
Amperage Rating 0.084 at 277V
Color Temperature Max 3500K
Dimensional Data 2'x2'
Lamp Type LED
Mounting Recessed
Voltage Rating 120-277V
Wattage 23.4W
Product Weight 14.7
Case Quantity 1
Pallet Quantity 28
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?