Catalog Number:
4shp3240bts
Metalux
  • Lightweight, portable shoplight with fully integrated LEDs
  • Integral luminaire speakers deliver a full, natural sound
  • Easily listen to your favorite music or podcast wirelessly
  • Wirelessly connect with any iOS or Android device
  • 3600 nominal lumens, 4000K CCT at Greater Than 80CRI
  • 5ft grounded cord & plug and on/off pull change for easy of operation
  • Easy to install using included chain-set or surface mount bracket
  • Energy saving, long lasting LED up to 50K hours
  • Five-year comprehensive fixture warranty; Energy Star Certified

Resources

Specifications

Product Description

Brand Name Metalux
Family SHP BTS Bluetooth Shoplight
Description 43" LED Utility Shoplight with Bluetooth Speakers, 3200lm 4000K 120V

Product Details

UPC 080083785612
Amperage Rating 0.258 (at 120V)
Color Temperature Max 4000K
Dimensional Data 4'
Lamp Type LED
Mounting Strip
Voltage Rating 120V
Wattage 31 W
Product Weight 3.3
Case Quantity 2
Pallet Quantity 72
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ Yes
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?