Metalux

RT LED Flat Panel Retail

  • 2x2 (4200) lumen and 2x4 (4800 lumen) flat panel sizes
  • Architectural appeal, superior optics for even, glare-free output
  • Replaces 2 lamp T8 fluorescent (up to 64 watt equivalent)
  • UV and scratch-resistant. Lens won’t fade or discolor over time
  • Single person installation with no special tools needed
  • Ultra thin less than 2" height fits shallow plenums with room to spare
  • 120-277V FCC class A electronic driver
  • 0-10V low voltage dimming to 10% using low voltage dimmer switch
  • 5 year warranty

Want to purchase this product?

Need more information?