Catalog Number:
8rcg-4-56d-l840-u
Metalux
  • 4" linear system with superior performance and architectural appeal

Resources

Specifications

Product Description

Brand Name Metalux
Family RCG LED Series
Description 8' Slot, 560 Lumens per foot, 80 CRI, 4000K

Product Details

UPC 080083877126
Amperage Rating .13 at 277V
Color Temperature Max 4000K
Lamp Type LED
Mounting Recessed
Voltage Rating 120/277V
Wattage 37 W
Product Weight 22.365
Case Quantity 1
Pallet Quantity 20
Country of Origin US
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?