Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jul 29, 2021

Replace with Define Series: Recessed

Metalux

RCG Fluorescent Series

  • Equipped with energy-saving ballasts
  • One-piece, die-formed steel raceway reflector assembly
  • Designed to direct 50% more light into the workplace area
  • Reflector finish reduces high-angle glare by over 50%
  • Optional continuous row mount fixtures available
  • Simplified unit or row installation
  • Full-access wireway
  • Baked white enamel finish
  • Optional enhanced recessed silver steel reflector reduces glare
RCG Fluorescent Series

RCG Fluorescent Series

Overview

The RCG Series is a fully assembled, one-piece recessed lighting system that provides an unobstructed, visually comfortable, ceiling plane with a reduction high angle ceiling glare of over 50%. The optional SilverLining option reduces high angle glare over 70%. The series produces excellent, uniform, low brightness linear illumination. The RCG can be utilized with new high color rendition light sources, along with high performance ballasts for system efficiency and performance. The RCG Recessed Lighting System complements general task and retail merchandising areas. The RCG is ideal for mass merchandising areas where the focus is on a product with visual appeal. Certain airborne contaminants can diminish the integrity of acrylic components. Refer to the Material Compatibility tables for additional information.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?