Brand Name | Metalux |
Family | OHB LED High Bay |
Description | Optimized LED High Bay, 36K Standard Efficacy Lumens, 80CRI, 5000K, Medium Clear Distribution, 0-10V Dim Driver |
UPC | 080083903047 |
Amperage Rating | .78 at 277V |
Color Temperature Max | 5000K |
Lamp Type | LED |
Mounting | High Bay |
Voltage Rating | 120-277V |
Wattage | 215W |
Product Weight | 22.0 |
Case Quantity | 1 |
Pallet Quantity | 18 |
Country of Origin | MX |
ARRA | Yes |
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |