Catalog Number:
ohb-24se-w-unv-l840-cd-mp-u
Metalux
  • Precision designed optical performance

Resources

Specifications

Product Description

Brand Name Metalux
Family OHB LED High Bay
Description Optimized LED High Bay, 24K Standard Efficacy Lumens, 80CRI, 4000K, Wide Distribution, 0-10V Dim Driver,UNV

Product Details

UPC 080083912698
Color Temperature Max 4000K
Lamp Type LED
Mounting Ceiling Mount
Voltage Rating 120/277V
Wattage 148W
Product Weight 13.0
Case Quantity 1
Pallet Quantity 36
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?