Catalog Number:
ohb-24he-mfl-unv-l840-cd-u
Metalux
  • Precision designed optical performance

Resources

Specifications

Product Description

Brand Name Metalux
Family OHB LED High Bay
Description Optimized LED High Bay, 24K High Efficacy Lumens, 80CRI, 4000K, Medium Frosted Distribution, 0-10V Dim Driver

Product Details

UPC 080083151455
Amperage Rating 0.47 A
Color Temperature Max 4000K
Lamp Type LED
Mounting Suspension/Cable Mount
Voltage Rating 120-277V
Wattage 132W
Product Weight 13.0
Case Quantity 1
Pallet Quantity 18
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?