Catalog Number:
ohb-12se-w-unv-l840-cd-u
Metalux
  • Precision designed optical performance

Resources

Specifications

Product Description

Brand Name Metalux
Family OHB LED High Bay
Description Optimized LED High Bay, 12K Standard Efficacy Lumens, 80CRI, 4000K, Wide Distribution, 0-10V Dim Driver

Product Details

UPC 080083137909
Amperage Rating 0.278 A
Color Temperature Max 4000K
Lamp Type LED
Mounting Suspension Mount
Voltage Rating 120-277V
Wattage 77W
Product Weight 13.0
Case Quantity 1
Pallet Quantity 36
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?