Metalux

Metalux WP Residential Series Retail

  • Ideal for replacing single or two lamp fluorescent wraparounds
  • Prismatic LED blend acrylic lens for general light coverage
  • Efficacy up to 115 lm/W saves up to 40% over fluorescent wraps
  • Low-profile, post-painted die formed channel (48" L x 5" W x 2.5" H)
  • Energy-Star compliant and 5-year warranty
  • 120V, FCC class B residential driver available
  • NEC 410.16 and NFPA 70 code compliant for closet or storage installs
  • Surface or chain mount capable
  • Available in 2ft and 4ft sizes

Want to purchase this product?

Need more information?